Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NIDEC Control Techniques
Description
Commander S100
Bill of material
S100-01113-0A0000
ORDERNO
Product Code
SHORTNO
Short Code
FS
Frame Size
IS
Show Installation Space
EF006780
Voltage
EF006783
Input Frequency
50/60 Hz - EV008015 Hz
EF007117
Input Phases
1 - EV000599
EF007350
Output Frequency Range
Hz
EF009561
Heavy Duty - Max Cont. Current
A
EF007366
Heavy Duty - Motor Power
kW
EF007366HP
Heavy Duty - Motor Power
HP
CRS
Current Rating Step
1
EMC
Drive EMC Filter Type
EF001995
Number of analogue outputs
1
EF001994
Number of analogue inputs
2
EF001993
Number of digital outputs
1
EF001992
Number of digital inputs
4
EF007294
Application in industrial area permitted
Yes
EF007295
Application in domestic- and commercial area permitted
Yes
EF003062
Supporting protocol for other bus systems
No
EF000006
Method of Operation
Push button - EV000407
EF002935
Type of connector
RJ45 8 - EV000013
EF006107
With PC connection
Yes
EF005474
Degree of protection (IP)
IP20 - EV006405
EF000040
Height
mm
EF000008
Width
mm
EF000049
Depth
mm
EF008308
Diameter Mounting Hole
4.8 mm
H
Overall Dimensions (±0.5 mm)
mm
W
Overall Dimensions (±0.5 mm)
mm
D
Overall Dimensions (±0.5 mm)
mm
MD
Mounting Hole Diameter
4.8 mm
EF000003
Mounting Method
DIN
DIN Rail
46 mm
MDM1
Mounting Dimensions (±0.5 mm)
mm
MDM2
Mounting Dimensions (±0.5 mm)
mm
MDM3
Mounting Dimensions (±0.5 mm)
mm
MDM4
Mounting Dimensions (±0.5 mm)
mm
DRCLA
Drive Clearances - A
mm
DRCLB
Drive Clearances - B
0 mm
G
Weight
kg
PDF1
Specifications
Download
PDF2
Quick Start
Download
PDF3
Additional Info
Download
ACC
Accessories
Click the icon to see the list of accessories.
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices